How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | T: | 1.5 |
| BF: | 0.41 | V: | 2.51 in |
| LQ: | 5.69 in | I: | 4.84 in |
| BD: | 5.88 | AB: | 4.76 |
| BE: | 0.38 in | AG: | 5.16 |
| LL: | 2.38 in | AJ: | 5.88 |
| AF: | 0.25 | AE2: | 0.56 |
| AA: | 10.25 | H: | 0.53 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| G: | 2.32 | AK: | 4.5 |
Technical Specifications
| Bore Code: | 24 | Output RPM: | 35 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 1.54 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.5 in | Model Code: | 30YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2026 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 41.00 LB |

