How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 3.38 |
| AG: | 5.16 | T: | 1.25 |
| AE2: | 0.56 | P: | 2.38 in |
| L: | 6.57 in | AA: | 10.25 |
| H: | 0.53 in | LL: | 2.38 in |
| M: | 2.38 | G: | 2.32 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| I: | 4.84 in | V: | 2.51 in |
| AF: | 0.25 |
Technical Specifications
| Output Diameter (in): | 1.250 in | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Bore Code: | 20 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.21 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Ratio: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | Y-1 | Input Style: | Solid Shaft |
| Model Code: | 30Y | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |
General Specifications
| Weight: | 38.00 LB |

