How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AA: | 15.19 |
| M: | 3.38 | U: | 1.25 in |
| T: | 2.25 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | H: | 0.53 in |
| AE2: | 0.97 | P: | 4.62 in |
| L: | 10.88 in | V: | 4.26 in |
| D: | 4.88 | I: | 7.5 in |
| AG: | 10.5 | AF: | 0.38 |
| AB: | 6.76 |
Technical Specifications
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 19.4 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Assembly: | Y-2 |
| Model Code: | 52Y | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input Style: | Solid Shaft |
| Series Code: | OE | Output Key: | 1/2 X 3.00 |
| Ratio: | 10:1 | Output Diameter (in): | 2.250 in |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 36 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 6508 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 223.00 LB |

