How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | H: | 0.53 in |
| V: | 2.51 in | LQ: | 5.88 in |
| AE2: | 0.57 | AK: | 4.5 |
| P: | 3.51 in | AA: | 12.06 |
| AG: | 6.31 | AB: | 5.57 |
| AJ: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| T: | 1.25 | I: | 5.02 in |
| LL: | 2.95 in | AF: | 0.25 |
| BE: | 0.38 in | D: | 4.19 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Series Code: | OE | Ratio: | 100:1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 0.691 |
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 85.00 LB |

