How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AA: | 10.25 |
| I: | 4.84 in | LL: | 2.38 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| BE: | 0.38 in | H: | 0.53 in |
| G: | 2.32 | V: | 2.51 in |
| BF: | 0.41 | P: | 2.38 in |
| BD: | 5.88 | AK: | 4.5 |
| LQ: | 5.69 in | AG: | 5.16 |
| AJ: | 5.88 | AF: | 0.25 |
| D: | 3.38 | AE2: | 0.56 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.938 in | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Model Code: | 30YF | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.38 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2105 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
General Specifications
| Weight: | 41.00 LB |

