How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | U: | 0.625 in |
| AE2: | 0.85 | LL: | 2.12 in |
| H: | 0.53 in | G: | 1.82 |
| D: | 2.31 | P: | 1.38 in |
| M: | 1.76 | AF: | 0.19 |
| L: | 4.82 in | T: | 1 |
| AB: | 3.69 | AG: | 4.65 |
| AA: | 8 | I: | 3.61 in |
| Center Distance (in): | 2.063 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 1.24 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 2 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Assembly: | Y-2 | Input Style: | Solid Shaft |
| Output RPM: | 87.5 | Model Code: | 20Y |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 20:1 |
| Center Distance (in): | 2.063 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 756 in/lbs |
General Specifications
| Weight: | 16.00 LB |

