How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | G: | 2.87 |
| AF: | 0.25 | AA: | 12.06 |
| T: | 1.75 | AE2: | 0.57 |
| AG: | 6.31 | D: | 4.19 |
| H: | 0.53 in | BE: | 0.38 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | AB: | 5.57 |
| AJ: | 5.88 | P: | 3.51 in |
| LL: | 2.95 in | BD: | 5.88 |
| I: | 5.02 in | AK: | 4.5 |
Technical Specifications
| Output RPM: | 87.5 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.19 | Model Code: | 32YF |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | YF-2 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2633 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
General Specifications
| Weight: | 62.00 LB |

