Grove Gear 205066 - 17UF-3-56C-60-L1
Part #:205066
Catalog #:17UF-3-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.44 in | BD: | 5.88 |
| D: | 2.06 | I: | 3.24 in |
| LQ: | 4.09 in | K: | 1.88 in |
| N: | 4.75 | BE: | 0.38 in |
| T: | 1 | AJ: | 5.88 |
| F: | 1.88 | BF: | 0.41 |
| TAP Depth: | 0.63 in | A: | 2.56 |
| AK: | 4.5 | H-Tap size: | 5/16 - 18 in |
| J: | 3.75 in | B: | 4.5 |
| Center Distance (in): | 1.75 in | O: | 2.94 in |
| G: | 0.94 |
Technical Specifications
| Output Key: | 1/4 X 2.31 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.317 |
| Series: | OE Series | Output Shaft Direction: | 3 |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 1.75 |
| Ratio: | 60:1 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Product Line: | OE Series |
| Input Style: | C-Face Quill | Series Code: | OE |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 3 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Assembly: | UF-3 | Motor Frame Size: | 56 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

