Grove Gear 205086 - 42UF-3-56C-50
Part #:205086
Catalog #:42UF-3-56C-50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.75 | C: | 11.5 in |
| B: | 9.75 | I: | 6.1 in |
| T: | 1.75 | J: | 7.5 in |
| N: | 7.5 | AK: | 4.5 |
| TAP Depth: | 1 in | A: | 4.75 |
| BE: | 0.38 in | H-Tap size: | 1/2 - 13 in |
| D: | 4.5 | LQ: | 6.77 in |
| AJ: | 5.88 | O: | 3.88 in |
| K: | 3.75 in | G: | 1.88 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| BF: | 0.41 |
Technical Specifications
| Assembly: | UF-3 | Output Key: | 3/8 X 3.50 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Output Shaft Direction: | 3 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 3 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.39 | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 35 |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 1.75 in | Series: | OE Series |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4704 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 135.00 LB |

