How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| T: | 1.25 | AF: | 0.19 |
| AG: | 4.65 | V: | 1.94 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | AJ: | 5.88 |
| I: | 4.34 in | D: | 2.94 |
| LQ: | 5.19 in | LL: | 2.12 in |
| BD: | 5.88 | H: | 0.53 in |
| AB: | 4.32 | AE2: | 0.56 |
| AA: | 9.38 | P: | 1.88 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.65 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Ratio: | 30:1 | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Input Style: | C-Face Quill | Model Code: | 26YF |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1471 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
General Specifications
| Weight: | 31.00 LB |

