How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | Center Distance (in): | 2.063 in |
| J: | 3.25 in | C: | 6 in |
| M: | 1.76 | N: | 4.34 |
| O: | 2.66 in | D: | 2.31 |
| B: | 4.5 | K: | 1.63 in |
| T: | 0.875 | F: | 1.88 |
| L: | 4.82 in | TAP Depth: | 0.63 in |
| A: | 2.5 | H-Tap size: | 5/16 - 18 in |
| I: | 3.61 in | G: | 0.94 |
Technical Specifications
| Input Style: | Solid Shaft | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output RPM: | 175 |
| Housing Material: | Cast Iron | Assembly: | U-1 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.063 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 2.09 |
| Output Diameter (in): | 0.875 in | Output Key: | 3/16 X 2.44 |
| Series: | OE Series | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 682 in/lbs |

