How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | B: | 4.5 |
| I: | 3.61 in | L: | 4.82 in |
| TAP Depth: | 0.63 in | T: | 0.875 |
| Center Distance (in): | 2.063 in | G: | 0.94 |
| C: | 6 in | M: | 1.76 |
| F: | 1.88 | A: | 2.5 |
| H-Tap size: | 5/16 - 18 in | J: | 3.25 in |
| N: | 4.34 | O: | 2.66 in |
| D: | 2.31 | U: | 0.625 in |
Technical Specifications
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Series Code: | OE | Assembly: | U-1 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Series: | OE Series | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 2.063 | Input HP @ 1750 RPM: | 0.217 |
| Output RPM: | 17.5 | Output Diameter (in): | 0.875 in |
| Ratio: | 100:1 | Output Key: | 3/16 X 2.44 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Output Torque Rating (in-lb): | 439 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

