How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.66 in | J: | 3.25 in |
| TAP Depth: | 0.63 in | A: | 2.5 |
| K: | 1.63 in | H-Tap size: | 5/16 - 18 in |
| Center Distance (in): | 2.063 in | D: | 2.31 |
| B: | 4.5 | C: | 6 in |
| N: | 4.34 | I: | 3.61 in |
| G: | 0.94 | T: | 0.875 |
| F: | 1.88 | U: | 0.625 in |
| M: | 1.76 | L: | 4.82 in |
Technical Specifications
| Center Distance (in): | 2.063 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Input Style: | Solid Shaft |
| Series: | OE Series | Series Code: | OE |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.217 |
| Product Line: | OE Series | Output Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Assembly: | U-1 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 1 |
| Output Key: | 3/16 X 2.44 | Gear Type: | Worm |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 439 in/lbs |

