How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.66 in | F: | 1.88 |
| TAP Depth: | 0.63 in | G: | 0.94 |
| J: | 3.25 in | K: | 1.63 in |
| D: | 2.31 | C: | 6 in |
| Center Distance (in): | 2.063 in | M: | 1.76 |
| B: | 4.5 | N: | 4.34 |
| I: | 3.61 in | L: | 4.82 in |
| T: | 0.875 | H-Tap size: | 5/16 - 18 in |
| A: | 2.5 | U: | 0.625 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 1.56 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Product Line: | OE Series |
| Series Code: | OE | Output Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Assembly: | U-1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 2.44 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Center Distance (in): | 2.063 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Series: | OE Series | Output Torque Rating (in-lb): | 738 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

