How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6 in | M: | 1.76 |
| F: | 1.88 | O: | 2.66 in |
| D: | 2.31 | T: | 0.875 |
| K: | 1.63 in | G: | 0.94 |
| TAP Depth: | 0.63 in | I: | 3.61 in |
| A: | 2.5 | B: | 4.5 |
| L: | 4.82 in | Center Distance (in): | 2.063 in |
| J: | 3.25 in | N: | 4.34 |
| U: | 0.625 in | H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.56 | Product Line: | OE Series |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 15:1 |
| Series Code: | OE | Service Factor: | 1 |
| Output Diameter (in): | 0.875 in | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Series: | OE Series |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Assembly: | U-1 | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Center Distance (in): | 2.063 |
| Output Key: | 3/16 X 2.44 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 738 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

