How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | O: | 2.66 in |
| M: | 1.76 | G: | 0.94 |
| C: | 6 in | TAP Depth: | 0.63 in |
| A: | 2.5 | L: | 4.82 in |
| T: | 0.875 | H-Tap size: | 5/16 - 18 in |
| U: | 0.625 in | F: | 1.88 |
| J: | 3.25 in | Center Distance (in): | 2.063 in |
| N: | 4.34 | I: | 3.61 in |
| D: | 2.31 | B: | 4.5 |
Technical Specifications
| Assembly: | U-1 | Output Shaft: | Solid Shaft |
| Ratio: | 20:1 | Output Key: | 3/16 X 2.44 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Ratio Range: | 20:1 |
| Series Code: | OE | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.24 | Output RPM: | 87.5 |
| Series: | OE Series | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 0.875 in | Center Distance (in): | 2.063 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 756 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

