How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | N: | 4.34 |
| I: | 3.61 in | T: | 0.875 |
| C: | 6 in | J: | 3.25 in |
| U: | 0.625 in | H-Tap size: | 5/16 - 18 in |
| A: | 2.5 | F: | 1.88 |
| L: | 4.82 in | O: | 2.66 in |
| B: | 4.5 | K: | 1.63 in |
| G: | 0.94 | D: | 2.31 |
| M: | 1.76 | TAP Depth: | 0.63 in |
Technical Specifications
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Series Code: | OE | Product Line: | OE Series |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | U-1 |
| Input Style: | Solid Shaft | Output Key: | 3/16 X 2.44 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.24 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.063 |
| Series: | OE Series | Overhung Load Rating (Output Shaft(lb)): | 460 lb |
| Output Torque Rating (in-lb): | 756 in/lbs |

