How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | T: | 0.875 |
| H-Tap size: | 5/16 - 18 in | G: | 0.94 |
| D: | 2.31 | I: | 3.61 in |
| L: | 4.82 in | U: | 0.625 in |
| A: | 2.5 | TAP Depth: | 0.63 in |
| F: | 1.88 | M: | 1.76 |
| B: | 4.5 | J: | 3.25 in |
| O: | 2.66 in | C: | 6 in |
| N: | 4.34 | Center Distance (in): | 2.063 in |
Technical Specifications
| Series Code: | OE | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Center Distance (in): | 2.063 | Assembly: | U-1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Output Diameter (in): | 0.875 in |
| Product Line: | OE Series | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 1.01 | Output Shaft Direction: | 1 |
| Output Key: | 3/16 X 2.44 | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Output Shaft: | Solid Shaft | Ratio: | 25:1 |
| Series: | OE Series | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 746 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

