How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | D: | 2.31 |
| G: | 0.94 | M: | 1.76 |
| TAP Depth: | 0.63 in | F: | 1.88 |
| H-Tap size: | 5/16 - 18 in | N: | 4.34 |
| I: | 3.61 in | A: | 2.5 |
| C: | 6 in | K: | 1.63 in |
| T: | 0.875 | Center Distance (in): | 2.063 in |
| L: | 4.82 in | B: | 4.5 |
| J: | 3.25 in | O: | 2.66 in |
Technical Specifications
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Series: | OE Series |
| Assembly: | U-1 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Output Key: | 3/16 X 2.44 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.063 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.71 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 755 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb |

