How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.66 in | G: | 0.94 |
| A: | 2.5 | I: | 3.61 in |
| T: | 0.875 | U: | 0.625 in |
| AK: | 4.5 | H-Tap size: | 5/16 - 18 in |
| C: | 6 in | BD: | 5.88 |
| BE: | 0.38 in | F: | 1.88 |
| BF: | 0.41 | D: | 2.31 |
| L: | 4.82 in | TAP Depth: | 0.63 in |
| LM: | 7.07 | J: | 3.25 in |
| N: | 4.34 | Center Distance (in): | 2.063 in |
| AJ: | 5.88 | B: | 4.5 |
| K: | 1.63 in |
Technical Specifications
| Assembly: | UFC-1 | Input Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.217 | Ratio: | 100:1 |
| Motor Frame Size: | 56 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Center Distance (in): | 2.063 | Series Code: | OE |
| Output Key: | 3/16 X 2.44 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 439 in/lbs |

