How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | AJ: | 5.88 |
| U: | 0.625 in | H-Tap size: | 5/16 - 18 in |
| G: | 0.94 | BD: | 5.88 |
| F: | 1.88 | I: | 3.61 in |
| A: | 2.5 | N: | 4.34 |
| LM: | 7.07 | TAP Depth: | 0.63 in |
| BE: | 0.38 in | C: | 6 in |
| L: | 4.82 in | O: | 2.66 in |
| AK: | 4.5 | D: | 2.31 |
| BF: | 0.41 | J: | 3.25 in |
| T: | 0.875 | Center Distance (in): | 2.063 in |
| K: | 1.63 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Assembly: | UFC-1 |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.24 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 3/16 X 2.44 | Center Distance (in): | 2.063 |
| Ratio: | 20:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Output Diameter (in): | 0.875 in | Motor Frame Size: | 56 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

