How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | A: | 2.5 |
| I: | 3.61 in | C: | 6 in |
| BD: | 5.88 | BF: | 0.41 |
| H-Tap size: | 5/16 - 18 in | G: | 0.94 |
| LM: | 7.07 | Center Distance (in): | 2.063 in |
| AK: | 4.5 | O: | 2.66 in |
| L: | 4.82 in | T: | 0.875 |
| N: | 4.34 | TAP Depth: | 0.63 in |
| AJ: | 5.88 | J: | 3.25 in |
| BE: | 0.38 in | B: | 4.5 |
| D: | 2.31 | F: | 1.88 |
| K: | 1.63 in |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 2.063 |
| Motor Frame Size: | 56 | Ratio Range: | 25:1 |
| Assembly: | UFC-1 | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 1 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output RPM: | 70 | Series: | OE Series |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Product Line: | OE Series | Output Key: | 3/16 X 2.44 |
| Input HP @ 1750 RPM: | 1.01 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 746 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

