How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | BF: | 0.41 |
| AJ: | 5.88 | U: | 0.625 in |
| A: | 2.5 | O: | 2.66 in |
| B: | 4.5 | T: | 0.875 |
| LM: | 7.07 | N: | 4.34 |
| TAP Depth: | 0.63 in | I: | 3.61 in |
| BE: | 0.38 in | Center Distance (in): | 2.063 in |
| K: | 1.63 in | L: | 4.82 in |
| C: | 6 in | G: | 0.94 |
| F: | 1.88 | D: | 2.31 |
| BD: | 5.88 | AK: | 4.5 |
| J: | 3.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.896 | Output RPM: | 58.3 |
| Center Distance (in): | 2.063 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Key: | 3/16 X 2.44 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Assembly: | UFC-1 | Output Diameter (in): | 0.875 in |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series: | OE Series | Output Shaft Direction: | 1 |
| Series Code: | OE | Input Diameter (in): | 0.625 in |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

