How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 4.82 in |
| F: | 1.88 | N: | 4.34 |
| BF: | 0.41 | I: | 3.61 in |
| AK: | 4.5 | BD: | 5.88 |
| G: | 0.94 | J: | 3.25 in |
| TAP Depth: | 0.63 in | LM: | 7.07 |
| T: | 0.875 | B: | 4.5 |
| Center Distance (in): | 2.063 in | A: | 2.5 |
| K: | 1.63 in | D: | 2.31 |
| H-Tap size: | 5/16 - 18 in | BE: | 0.38 in |
| C: | 6 in | U: | 0.625 in |
| O: | 2.66 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Output RPM: | 43.8 |
| Ratio: | 40:1 | Motor Frame Size: | 56 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series |
| Assembly: | UFC-1 | Series Code: | OE |
| Center Distance (in): | 2.063 | Input Keyway: | 3/16 X 1.50 in |
| Series: | OE Series | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/16 X 2.44 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.71 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 755 in/lbs |

