How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | A: | 2.5 |
| K: | 1.63 in | C: | 6 in |
| F: | 1.88 | U: | 0.625 in |
| O: | 2.66 in | I: | 3.61 in |
| D: | 2.31 | BE: | 0.38 in |
| LM: | 7.07 | B: | 4.5 |
| AK: | 4.5 | N: | 4.34 |
| AJ: | 5.88 | TAP Depth: | 0.63 in |
| L: | 4.82 in | T: | 0.875 |
| Center Distance (in): | 2.063 in | G: | 0.94 |
| H-Tap size: | 5/16 - 18 in | BD: | 5.88 |
| J: | 3.25 in |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 350 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Series: | OE Series |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 2.51 | Output Key: | 3/16 X 2.44 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | UFC-1 | Ratio Range: | 5:1 |
| Center Distance (in): | 2.063 | Product Line: | OE Series |
| Output Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

