How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | AK: | 4.5 |
| C: | 6 in | BF: | 0.41 |
| A: | 2.5 | LM: | 7.07 |
| N: | 4.34 | BD: | 5.88 |
| T: | 0.875 | H-Tap size: | 5/16 - 18 in |
| B: | 4.5 | D: | 2.31 |
| U: | 0.625 in | G: | 0.94 |
| TAP Depth: | 0.63 in | J: | 3.25 in |
| F: | 1.88 | AJ: | 5.88 |
| I: | 3.61 in | BE: | 0.38 in |
| L: | 4.82 in | O: | 2.66 in |
| K: | 1.63 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 350 | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.51 | Input Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 2.44 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Series: | OE Series | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Motor Frame Size: | 56 |
| Output Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | UFC-1 |
| Product Type: | Right Angle | Center Distance (in): | 2.063 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

