How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | N: | 4.34 |
| L: | 4.82 in | BF: | 0.41 |
| D: | 2.31 | BE: | 0.38 in |
| AK: | 4.5 | TAP Depth: | 0.63 in |
| J: | 3.25 in | A: | 2.5 |
| O: | 2.66 in | AJ: | 5.88 |
| B: | 4.5 | BD: | 5.88 |
| T: | 0.875 | I: | 3.61 in |
| C: | 6 in | U: | 0.625 in |
| LM: | 7.07 | Center Distance (in): | 2.063 in |
| F: | 1.88 | K: | 1.63 in |
| G: | 0.94 |
Technical Specifications
| Center Distance (in): | 2.063 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Key: | 3/16 X 2.44 | Motor Frame Size: | 56 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Line: | OE Series | Series: | OE Series |
| Output Diameter (in): | 0.875 in | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Assembly: | UFC-1 |
| Output RPM: | 350 | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 5:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.51 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

