How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | N: | 4.34 |
| U: | 0.625 in | AJ: | 5.88 |
| J: | 3.25 in | B: | 4.5 |
| AK: | 4.5 | D: | 2.31 |
| O: | 2.66 in | Center Distance (in): | 2.063 in |
| C: | 6 in | T: | 0.875 |
| F: | 1.88 | BD: | 5.88 |
| I: | 3.61 in | A: | 2.5 |
| BE: | 0.38 in | K: | 1.63 in |
| TAP Depth: | 0.63 in | L: | 4.82 in |
| LM: | 7.07 | BF: | 0.41 |
| G: | 0.94 |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Assembly: | UFC-1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series | Output Key: | 3/16 X 2.44 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Output Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Center Distance (in): | 2.063 |
| Motor Frame Size: | 56 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.563 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Output Torque Rating (in-lb): | 719 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

