How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | L: | 4.82 in |
| LM: | 7.07 | K: | 1.63 in |
| U: | 0.625 in | BD: | 5.88 |
| A: | 2.5 | H-Tap size: | 5/16 - 18 in |
| F: | 1.88 | TAP Depth: | 0.63 in |
| T: | 0.875 | Center Distance (in): | 2.063 in |
| N: | 4.34 | BE: | 0.38 in |
| C: | 6 in | D: | 2.31 |
| AJ: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | B: | 4.5 |
| G: | 0.94 | O: | 2.66 in |
| I: | 3.61 in |
Technical Specifications
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.063 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Motor Frame Size: | 56 | Series: | OE Series |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series Code: | OE |
| Product Line: | OE Series | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 0.563 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | UFC-1 |
| Output Diameter (in): | 0.875 in | Ratio: | 50:1 |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 X 2.44 |
| Output Torque Rating (in-lb): | 719 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

