How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | TAP Depth: | 0.63 in |
| LM: | 7.07 | N: | 4.34 |
| AJ: | 5.88 | D: | 2.31 |
| C: | 6 in | BD: | 5.88 |
| L: | 4.82 in | BE: | 0.38 in |
| O: | 2.66 in | T: | 0.875 |
| Center Distance (in): | 2.063 in | K: | 1.63 in |
| AK: | 4.5 | U: | 0.625 in |
| B: | 4.5 | I: | 3.61 in |
| G: | 0.94 | A: | 2.5 |
| H-Tap size: | 5/16 - 18 in | BF: | 0.41 |
| F: | 1.88 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 0.491 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Series: | OE Series | Service Factor: | 1 |
| Ratio Range: | 60:1 | Motor Frame Size: | 56 |
| Assembly: | UFC-1 | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.063 |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 2.44 |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

