How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | I: | 3.61 in |
| L: | 4.82 in | B: | 4.5 |
| A: | 2.5 | AJ: | 5.88 |
| TAP Depth: | 0.63 in | O: | 2.66 in |
| BD: | 5.88 | C: | 6 in |
| U: | 0.625 in | T: | 0.875 |
| LM: | 7.07 | F: | 1.88 |
| K: | 1.63 in | AK: | 4.5 |
| Center Distance (in): | 2.063 in | D: | 2.31 |
| N: | 4.34 | BE: | 0.38 in |
| BF: | 0.41 | H-Tap size: | 5/16 - 18 in |
| J: | 3.25 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output RPM: | 233 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56 | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Center Distance (in): | 2.063 | Series Code: | OE |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Assembly: | UFC-1 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 2.39 | Input Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Output Key: | 3/16 X 2.44 | Output Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

