How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | D: | 2.31 |
| F: | 1.88 | L: | 4.82 in |
| U: | 0.625 in | LM: | 7.07 |
| TAP Depth: | 0.63 in | AJ: | 5.88 |
| I: | 3.61 in | H-Tap size: | 5/16 - 18 in |
| T: | 0.875 | A: | 2.5 |
| B: | 4.5 | C: | 6 in |
| K: | 1.63 in | N: | 4.34 |
| O: | 2.66 in | Center Distance (in): | 2.063 in |
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | BD: | 5.88 |
| J: | 3.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.39 | Service Factor: | 1 |
| Output Diameter (in): | 0.875 in | Motor Frame Size: | 56 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Assembly: | UFC-1 | Output RPM: | 233 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OE Series | Series Code: | OE |
| Product Type: | Right Angle | Center Distance (in): | 2.063 |
| Gear Type: | Worm | Series: | OE Series |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Output Key: | 3/16 X 2.44 |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

