How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | F: | 1.88 |
| K: | 1.63 in | N: | 4.34 |
| A: | 2.5 | BE: | 0.38 in |
| TAP Depth: | 0.63 in | J: | 3.25 in |
| BF: | 0.41 | U: | 0.625 in |
| AK: | 4.5 | LM: | 7.07 |
| T: | 0.875 | C: | 6 in |
| B: | 4.5 | Center Distance (in): | 2.063 in |
| BD: | 5.88 | L: | 4.82 in |
| H-Tap size: | 5/16 - 18 in | D: | 2.31 |
| AJ: | 5.88 | I: | 3.61 in |
| O: | 2.66 in |
Technical Specifications
| Output Diameter (in): | 0.875 in | Series: | OE Series |
| Motor Frame Size: | 56 | Output Key: | 3/16 X 2.44 |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 0.304 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Center Distance (in): | 2.063 | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Ratio Range: | 80:1 |
| Assembly: | UFC-1 | Product Line: | OE Series |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

