How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | K: | 1.63 in |
| N: | 4.34 | G: | 0.94 |
| J: | 3.25 in | B: | 4.5 |
| F: | 1.88 | C: | 6 in |
| TAP Depth: | 0.63 in | U: | 0.625 in |
| BE: | 0.38 in | O: | 2.66 in |
| BD: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 2.063 in | AK: | 4.5 |
| D: | 2.31 | A: | 2.5 |
| I: | 3.61 in | AJ: | 5.88 |
| H-Tap size: | 5/16 - 18 in | L: | 4.82 in |
| T: | 0.875 |
Technical Specifications
| Output Shaft: | Solid Shaft | Series Code: | OE |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.304 | Product Line: | OE Series |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Assembly: | UFC-1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Output Diameter (in): | 0.875 in | Ratio: | 80:1 |
| Center Distance (in): | 2.063 | Motor Frame Size: | 56 |
| Input Style: | Flexible Coupling Input | Series: | OE Series |
| Output Key: | 3/16 X 2.44 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

