How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | N: | 4.34 |
| G: | 0.94 | I: | 3.61 in |
| A: | 2.5 | BE: | 0.38 in |
| Center Distance (in): | 2.063 in | LM: | 7.07 |
| AJ: | 5.88 | U: | 0.625 in |
| D: | 2.31 | BF: | 0.41 |
| B: | 4.5 | H-Tap size: | 5/16 - 18 in |
| T: | 0.875 | O*: | 2.45 in |
| BD: | 5.88 | F: | 1.88 |
| C: | 6 in | AK: | 4.5 |
| TAP Depth: | 0.63 in | O: | 2.66 in |
| K: | 1.63 in | L: | 4.82 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Center Distance (in): | 2.063 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series |
| Product Type: | Right Angle | Output Key: | 3/16 X 2.44 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Assembly: | UFC-2 | Ratio: | 10:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 175 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Series: | OE Series | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 2.09 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

