How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | I: | 3.61 in |
| K: | 1.63 in | T: | 0.875 |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 2.31 | BF: | 0.41 |
| AK: | 4.5 | G: | 0.94 |
| TAP Depth: | 0.63 in | A: | 2.5 |
| BD: | 5.88 | O*: | 2.45 in |
| U: | 0.625 in | O: | 2.66 in |
| J: | 3.25 in | C: | 6 in |
| N: | 4.34 | Center Distance (in): | 2.063 in |
| H-Tap size: | 5/16 - 18 in | LM: | 7.07 |
| L: | 4.82 in | F: | 1.88 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Motor Frame Size: | 140 | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 2.063 | Assembly: | UFC-2 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.09 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 2.44 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 0.875 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

