How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | A: | 2.5 |
| TAP Depth: | 0.63 in | BD: | 5.88 |
| I: | 3.61 in | J: | 3.25 in |
| BF: | 0.41 | AK: | 4.5 |
| C: | 6 in | LM: | 7.07 |
| BE: | 0.38 in | H-Tap size: | 5/16 - 18 in |
| AJ: | 5.88 | O*: | 2.45 in |
| D: | 2.31 | F: | 1.88 |
| Center Distance (in): | 2.063 in | G: | 0.94 |
| K: | 1.63 in | T: | 0.875 |
| O: | 2.66 in | L: | 4.82 in |
| B: | 4.5 | N: | 4.34 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 2.44 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Output Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Product Line: | OE Series | Input Keyway: | 3/16 X 1.50 in |
| Series Code: | OE | Series: | OE Series |
| Input HP @ 1750 RPM: | 2.09 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | 2 |
| Assembly: | UFC-2 | Gear Type: | Worm |
| Output RPM: | 175 | Service Factor: | 1 |
| Center Distance (in): | 2.063 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

