How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | TAP Depth: | 0.63 in |
| BF: | 0.41 | L: | 4.82 in |
| I: | 3.61 in | AJ: | 5.88 |
| C: | 6 in | K: | 1.63 in |
| N: | 4.34 | BE: | 0.38 in |
| BD: | 5.88 | Center Distance (in): | 2.063 in |
| B: | 4.5 | G: | 0.94 |
| LM: | 7.07 | AK: | 4.5 |
| O*: | 2.45 in | J: | 3.25 in |
| A: | 2.5 | O: | 2.66 in |
| T: | 0.875 | H-Tap size: | 5/16 - 18 in |
| U: | 0.625 in | F: | 1.88 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Center Distance (in): | 2.063 | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Ratio Range: | 60:1 |
| Output Key: | 3/16 X 2.44 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Assembly: | UFC-2 |
| Ratio: | 60:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Series: | OE Series | Series Code: | OE |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 0.491 |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

