How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | AJ: | 5.88 |
| B: | 4.5 | TAP Depth: | 0.63 in |
| AK: | 4.5 | H-Tap size: | 5/16 - 18 in |
| Center Distance (in): | 2.063 in | T: | 0.875 |
| U: | 0.625 in | K: | 1.63 in |
| BF: | 0.41 | BD: | 5.88 |
| BE: | 0.38 in | A: | 2.5 |
| N: | 4.34 | I: | 3.61 in |
| O*: | 2.45 in | D: | 2.31 |
| G: | 0.94 | F: | 1.88 |
| L: | 4.82 in | C: | 6 in |
| J: | 3.25 in | O: | 2.66 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.063 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Product Line: | OE Series | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Output Key: | 3/16 X 2.44 | Output Shaft Assembly Code: | 2 |
| Assembly: | UFC-2 | Output Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.491 | Motor Frame Size: | 140 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series | Ratio: | 60:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

