How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | F: | 1.88 |
| BF: | 0.41 | O: | 2.66 in |
| B: | 4.5 | I: | 3.61 in |
| LM: | 7.07 | U: | 0.625 in |
| C: | 6 in | L: | 4.82 in |
| BE: | 0.38 in | J: | 3.25 in |
| Center Distance (in): | 2.063 in | BD: | 5.88 |
| AJ: | 5.88 | A: | 2.5 |
| G: | 0.94 | K: | 1.63 in |
| T: | 0.875 | H-Tap size: | 5/16-18 in |
| O*: | 2.45 in | N: | 4.34 |
| D: | 2.31 | TAP Depth: | 0.63 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Diameter (in): | 0.875 in |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/16 x 2.44 | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Assembly: | UFC-2 |
| Ratio: | 10:1 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.625 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.063 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.09 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

