How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.66 in | I: | 3.61 in |
| N: | 4.34 | H-Tap size: | 5/16-18 in |
| BD: | 5.88 | J: | 3.25 in |
| D: | 2.31 | B: | 4.5 |
| BE: | 0.38 in | T: | 0.875 |
| LM: | 7.07 | Center Distance (in): | 2.063 in |
| K: | 1.63 in | F: | 1.88 |
| L: | 4.82 in | C: | 6 in |
| BF: | 0.41 | G: | 0.94 |
| A: | 2.5 | O*: | 2.45 in |
| AK: | 4.5 | AJ: | 5.88 |
| TAP Depth: | 0.63 in | U: | 0.625 in |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | UFC-2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 0.875 in | Output Key: | 3/16 x 2.44 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Motor Frame Size: | 56C |
| Output Shaft: | Solid Shaft | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 2.09 | Series Code: | OE |
| Input Diameter (in): | 0.625 in | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

