How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| G: | 0.94 | LM: | 7.07 |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| K: | 1.63 in | F: | 1.88 |
| BD: | 5.88 | A: | 2.5 |
| T: | 0.875 | B: | 4.5 |
| O*: | 2.45 in | J: | 3.25 in |
| D: | 2.31 | C: | 6 in |
| AK: | 4.5 | I: | 3.61 in |
| H-Tap size: | 5/16-18 in | N: | 4.34 |
| TAP Depth: | 0.63 in | O: | 2.66 in |
| L: | 4.82 in | U: | 0.625 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.217 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Input Diameter (in): | 0.625 in | Output Shaft: | Solid Shaft |
| Center Distance (in): | 2.063 | Output Key: | 3/16 x 2.44 |
| Series Code: | OE | Ratio: | 100:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Diameter (in): | 0.875 in | Assembly: | UFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 439 in/lbs |

