How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | J: | 3.25 in |
| I: | 3.61 in | K: | 1.63 in |
| AJ: | 5.88 | T: | 0.875 |
| BF: | 0.41 | BD: | 5.88 |
| U: | 0.625 in | C: | 6 in |
| N: | 4.34 | Center Distance (in): | 2.063 in |
| F: | 1.88 | L: | 4.82 in |
| D: | 2.31 | O: | 2.66 in |
| BE: | 0.38 in | H-Tap size: | 5/16-18 in |
| A: | 2.5 | TAP Depth: | 0.63 in |
| AK: | 4.5 | G: | 0.94 |
| O*: | 2.45 in | LM: | 7.07 |
Technical Specifications
| Center Distance (in): | 2.063 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/16 x 2.44 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Series Code: | OE |
| Output Diameter (in): | 0.875 in | Ratio: | 15:1 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Solid Shaft |
| Assembly: | UFC-2 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.56 |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

