How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | A: | 2.5 |
| Center Distance (in): | 2.063 in | O: | 2.66 in |
| O*: | 2.45 in | BF: | 0.41 |
| J: | 3.25 in | AJ: | 5.88 |
| F: | 1.88 | C: | 6 in |
| U: | 0.625 in | BE: | 0.38 in |
| I: | 3.61 in | K: | 1.63 in |
| H-Tap size: | 5/16-18 in | AK: | 4.5 |
| G: | 0.94 | N: | 4.34 |
| LM: | 7.07 | B: | 4.5 |
| TAP Depth: | 0.63 in | BD: | 5.88 |
| L: | 4.82 in | T: | 0.875 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.896 | Product Type: | Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Assembly: | UFC-2 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.063 | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/16 x 2.44 |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

