How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | O*: | 2.45 in |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 2.31 | B: | 4.5 |
| A: | 2.5 | J: | 3.25 in |
| LM: | 7.07 | U: | 0.625 in |
| Center Distance (in): | 2.063 in | T: | 0.875 |
| O: | 2.66 in | AK: | 4.5 |
| H-Tap size: | 5/16-18 in | C: | 6 in |
| K: | 1.63 in | I: | 3.61 in |
| G: | 0.94 | F: | 1.88 |
| N: | 4.34 | BE: | 0.38 in |
| TAP Depth: | 0.63 in | L: | 4.82 in |
Technical Specifications
| Output Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.625 in |
| Output RPM: | 58.3 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.896 | Center Distance (in): | 2.063 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | UFC-2 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Ratio: | 30:1 | Output Key: | 3/16 x 2.44 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

