How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | B: | 4.5 |
| K: | 1.63 in | C: | 6 in |
| H-Tap size: | 5/16-18 in | O: | 2.66 in |
| TAP Depth: | 0.63 in | T: | 0.875 |
| G: | 0.94 | N: | 4.34 |
| L: | 4.82 in | BF: | 0.41 |
| A: | 2.5 | BD: | 5.88 |
| Center Distance (in): | 2.063 in | J: | 3.25 in |
| AJ: | 5.88 | O*: | 2.45 in |
| D: | 2.31 | U: | 0.625 in |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 3.61 in | F: | 1.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Output Diameter (in): | 0.875 in | Center Distance (in): | 2.063 |
| Assembly: | UFC-2 | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 3/16 x 2.44 | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Ratio: | 40:1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.71 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

