How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | BE: | 0.38 in |
| U: | 0.625 in | BF: | 0.41 |
| AJ: | 5.88 | J: | 3.25 in |
| BD: | 5.88 | TAP Depth: | 0.63 in |
| T: | 0.875 | F: | 1.88 |
| G: | 0.94 | O*: | 2.45 in |
| Center Distance (in): | 2.063 in | LM: | 7.07 |
| H-Tap size: | 5/16-18 in | D: | 2.31 |
| I: | 3.61 in | O: | 2.66 in |
| K: | 1.63 in | N: | 4.34 |
| C: | 6 in | A: | 2.5 |
| L: | 4.82 in | AK: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.563 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.875 in | Output Key: | 3/16 x 2.44 |
| Motor Frame Size: | 56C | Assembly: | UFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 719 in/lbs |

