How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.5 | T: | 0.875 |
| LM: | 7.07 | AK: | 4.5 |
| C: | 6 in | J: | 3.25 in |
| N: | 4.34 | O: | 2.66 in |
| U: | 0.625 in | F: | 1.88 |
| O*: | 2.45 in | G: | 0.94 |
| BD: | 5.88 | L: | 4.82 in |
| B: | 4.5 | Center Distance (in): | 2.063 in |
| AJ: | 5.88 | I: | 3.61 in |
| H-Tap size: | 5/16-18 in | K: | 1.63 in |
| BF: | 0.41 | BE: | 0.38 in |
| D: | 2.31 | TAP Depth: | 0.63 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Assembly: | UFC-2 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Output Shaft: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.563 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 x 2.44 | Input Keyway: | 3/16 X 1.50 in |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 719 in/lbs |

