How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | H-Tap size: | 5/16-18 in |
| U: | 0.625 in | A: | 2.5 |
| G: | 0.94 | AK: | 4.5 |
| LM: | 7.07 | F: | 1.88 |
| AJ: | 5.88 | C: | 6 in |
| I: | 3.61 in | O: | 2.66 in |
| Center Distance (in): | 2.063 in | T: | 0.875 |
| B: | 4.5 | BE: | 0.38 in |
| BD: | 5.88 | O*: | 2.45 in |
| J: | 3.25 in | N: | 4.34 |
| D: | 2.31 | K: | 1.63 in |
| BF: | 0.41 | TAP Depth: | 0.63 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Series Code: | OE |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.491 |
| Center Distance (in): | 2.063 | Gear Type: | Worm |
| Output RPM: | 29.2 | Motor Frame Size: | 56C |
| Assembly: | UFC-2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/16 x 2.44 | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

