How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | T: | 0.875 |
| O: | 2.66 in | BE: | 0.38 in |
| J: | 3.25 in | C: | 6 in |
| LM: | 7.07 | AK: | 4.5 |
| G: | 0.94 | BF: | 0.41 |
| K: | 1.63 in | TAP Depth: | 0.63 in |
| A: | 2.5 | I: | 3.61 in |
| L: | 4.82 in | O*: | 2.45 in |
| U: | 0.625 in | D: | 2.31 |
| BD: | 5.88 | H-Tap size: | 5/16-18 in |
| F: | 1.88 | N: | 4.34 |
| AJ: | 5.88 | B: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | UFC-2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.063 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Output Diameter (in): | 0.875 in |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 0.304 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.625 in |
| Series Code: | OE | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 x 2.44 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

